Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
IEC, Ring Terminal
-
Output Termination Type
FASTON, Ring Terminal
Electrical Characteristics
-
Inductance L1 (µH)
5.5, 9.4, 17.1
-
Overvoltage Category
II
-
Capacitance Cx1
1
-
Capacitance Cy1
2.5, 5
-
Current Rating (A)
6, 10, 20
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.44, 2.3
-
Operating Voltage (VAC)
250
Body Features
-
Product Weight (g)
2000, 2300, 3500
-
Product Weight (oz)
70.54, 81.13, 123.45
Mechanical Attachment
-
Product Mount Type
Wall Mount
Dimensions
-
Product Width
80 mm [ 3.14 in ]
-
Product Length
250 mm [ 9.84 in ]
-
Product Height
50 mm [ 1.96 in ]
Usage Conditions
-
Operating Temperature Range
-25 – 85 °C [ -13 – 185 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-2
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P99-F700