Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Busbar, Terminal Block
-
Output Termination Type
Busbar, Terminal Block
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
III
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
4.3, 7.7, 10.7
-
Current Rating (A)
25, 50, 80, 160, 250, 380
-
Operating Voltage (VAC)
530
Body Features
-
Product Weight (g)
2500, 3500, 4300, 4500, 5700, 7900
-
Product Weight (oz)
88.18, 123.45, 151.67, 158.73, 201.06, 278.66
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
70, 85, 95, 100, 230
-
Product Width (in)
2.75, 3.34, 3.74, 3.93, 9.05
-
Product Length (mm)
237, 250, 270, 290
-
Product Length (in)
9.33, 9.84, 10.62, 11.41
-
Product Height (mm)
140, 172, 182, 220, 240
-
Product Height (in)
5.51, 6.77, 7.16, 8.66, 9.44
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
IEC 60939-3, UL 60939-3
-
IP Rating
IP20
Reference Number
-
TE Internal Number
CAT-P99-F3840