Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Busbar
-
Output Termination Type
Busbar
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
II
-
Current Rating (A)
150, 180, 250, 320, 400, 600, 800, 1000, 1600, 2500
-
Operating Voltage (VAC)
520, 760
Body Features
-
Product Weight (g)
5800, 6000, 9000, 9500, 10500, 11000, 20000, 21000, 27000, 69000
-
Product Weight (oz)
204.58, 211.64, 317.46, 335.1, 370.37, 388.01, 705.47, 740.75, 952.39, 2433.9
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
210, 230, 260, 280, 300, 370
-
Product Width (in)
8.26, 9.05, 10.23, 11.02, 11.81, 14.56
-
Product Length (mm)
300, 350, 400, 450
-
Product Length (in)
11.81, 13.77, 15.74, 17.71
-
Product Height (mm)
115, 120, 125, 135, 160, 170, 220
-
Product Height (in)
4.52, 4.72, 4.92, 5.31, 6.29, 6.69, 8.66
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, EN 60721-3, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P99-F3359