Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Busbar
-
Output Termination Type
Busbar
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
II
-
Current Rating (A)
250, 400, 600, 1000, 1500, 2300
-
Operating Voltage (VAC)
520, 760
Body Features
-
Product Weight (g)
2300, 2700, 3100, 3300, 4000, 4500, 5500, 6100, 9900, 11000, 18000, 18200
-
Product Weight (oz)
81.13, 95.23, 109.34, 116.4, 141.09, 158.73, 194, 215.17, 349.21, 388.01, 634.93, 641.98
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
195, 210, 220, 255, 267, 280, 290, 310, 330
-
Product Width (in)
7.67, 8.26, 8.66, 10.03, 10.51, 11.02, 11.41, 12.2, 12.99
-
Product Length (mm)
170, 175, 190, 195, 220
-
Product Length (in)
6.69, 6.88, 7.48, 7.67, 8.66
-
Product Height (mm)
140, 150, 165
-
Product Height (in)
5.51, 5.9, 6.49
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, EN 60721-3, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P99-F3311