Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Terminal Block
-
Output Termination Type
Terminal Block
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
III
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.4, 2.2, 2.4, 2.5, 2.7, 3.7, 4.3, 4.9, 5.6, 5.9
-
Current Rating (A)
10, 16, 20, 25, 40, 50, 63, 80, 100, 125, 160, 230
-
Operating Voltage (VAC)
480
Body Features
-
Product Weight (g)
680, 800, 900, 1000, 1500, 2100, 2200, 3400, 4200, 4600, 6000, 8800
-
Product Weight (oz)
23.98, 28.21, 31.74, 35.27, 52.91, 74.07, 77.6, 119.93, 148.15, 162.26, 211.64, 310.41
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
40, 45, 50, 65, 80, 90, 100, 105
-
Product Width (in)
1.57, 1.77, 1.96, 2.55, 3.14, 3.54, 3.93, 4.13
-
Product Length (mm)
153, 170, 173, 185, 186, 250, 260, 270, 310
-
Product Length (in)
6.02, 6.69, 6.81, 7.28, 7.32, 9.84, 10.23, 10.62, 12.2
-
Product Height (mm)
112, 120, 132, 147, 180, 205, 210, 225, 240
-
Product Height (in)
4.4, 4.72, 5.19, 5.78, 7.08, 8.07, 8.26, 8.85, 9.44
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD3
-
Certified To
IEC 60939-3, UL 60939-3
-
IP Rating
IP20
Reference Number
-
TE Internal Number
CAT-P99-F3287