Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Busbar, Terminal Block
-
Output Termination Type
Busbar, Terminal Block
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground)
Electrical Characteristics
-
Overvoltage Category
II
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
10.7, 42.1
-
Current Rating (A)
8, 16, 25, 36, 64, 80, 120, 160, 200, 300, 400, 600
-
Operating Voltage (VAC)
520
Body Features
-
Product Weight (g)
800, 1300, 1600, 2700, 4100, 5900, 7900, 8500, 10000, 11000
-
Product Weight (oz)
28.21, 45.85, 56.43, 95.23, 144.62, 208.11, 278.66, 299.82, 352.73, 388.01
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
115, 125, 135, 140, 170
-
Product Width (in)
4.52, 4.92, 5.31, 5.51, 6.69
-
Product Length (mm)
120, 130, 160, 230, 250, 280, 325
-
Product Length (in)
4.72, 5.11, 6.29, 9.05, 9.84, 11.02, 12.79
-
Product Height (mm)
80, 115, 125, 140, 150, 170
-
Product Height (in)
3.14, 4.52, 4.92, 5.51, 5.9, 6.69
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-2
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00, IP20
Reference Number
-
TE Internal Number
CAT-P99-F3280