Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Busbar
-
Output Termination Type
Busbar
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
II
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
6.9
-
Current Rating (A)
150, 200, 250, 320, 400, 600, 800, 1000
-
Operating Voltage (VAC)
520
Body Features
-
Product Weight (g)
6100, 7200, 7700, 15800
-
Product Weight (oz)
215.17, 253.97, 271.6, 557.32
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
190, 200
-
Product Width (in)
7.48, 7.87
-
Product Length (mm)
240, 310
-
Product Length (in)
9.44, 12.2
-
Product Height (mm)
86, 125
-
Product Height (in)
3.38, 4.92
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P99-F3271