Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Busbar, Terminal Block
-
Output Termination Type
Busbar, Terminal Block
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
II
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.4, .9, 3.1, 3.4, 6.9
-
Current Rating (A)
10, 20, 35, 50, 65, 80, 100, 150, 200, 250, 320, 400, 600, 800, 1000
-
Operating Voltage (VAC)
480, 520
Body Features
-
Product Weight (g)
400, 500, 700, 1200, 1300, 2200, 2600, 6100, 7200, 7700, 15800
-
Product Weight (oz)
14.1, 17.63, 24.69, 42.32, 45.85, 77.6, 91.71, 215.17, 253.97, 271.6, 557.32
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
58, 70, 85, 95, 190, 200
-
Product Width (in)
2.28, 2.75, 3.34, 3.74, 7.48, 7.87
-
Product Length (mm)
120, 130, 140, 170, 200, 240, 310, 320
-
Product Length (in)
4.72, 5.11, 5.51, 6.69, 7.87, 9.44, 12.2, 12.59
-
Product Height (mm)
58, 68, 80, 86, 90, 125
-
Product Height (in)
2.28, 2.67, 3.14, 3.38, 3.54, 4.92
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00, IP20
Reference Number
-
TE Internal Number
CAT-P99-F3270