This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Filtering Requirements  Unfiltered

  • Input Termination Type  Terminal Block

  • Output Termination Type  Terminal Block

Configuration Features

  • Wiring Configuration  DELTA (3 wire + ground)

Electrical Characteristics

  • Overvoltage Category  II

  • Leakage Current (Max) (250VAC, 50Hz) (mA) 2.5 | 2.6 | 9.6 | 10.8 | 14.2 | 17.4

  • Current Rating (A) 7 | 16 | 30 | 42 | 55 | 75 | 100 | 130 | 180

  • Operating Voltage (VAC) 520

Body Features

  • Product Weight (kg) .5 | .8 | 1.2 | 1.4 | 2.2 | 2.9 | 4.1 | 4.6 | 6

  • Product Weight (lb) 1.103 | 1.764 | 2.646 | 3.087 | 4.851 | 6.394 | 9.039 | 10.142 | 13.228

Mechanical Attachment

  • Product Mount Type  Chassis Mount

Dimensions

  • Product Width (mm) 40 | 45 | 50 | 80 | 85 | 90 | 120

  • Product Width (in) 1.57 | 1.77 | 1.96 | 3.14 | 3.34 | 3.54 | 4.72

  • Product Length (mm) 160 | 220 | 240 | 264 | 280 | 350

  • Product Length (in) 6.29 | 8.66 | 9.44 | 10.39 | 11.02 | 13.77

  • Product Height (mm) 70 | 85 | 90 | 135 | 150 | 170

  • Product Height (in) 2.75 | 3.34 | 3.54 | 5.31 | 5.9 | 6.69

Usage Conditions

  • Operating Temperature Range  -25 – 100 °C [ -13 – 212 °F ]

Operation/Application

  • Cooling Method  Natural Convection

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Pollution Degree  PD2

  • Certified To  CSA 22.2 No. 8 1986 | IEC/EN 60939 | UL 1283

  • IP Rating  IP20

Related Materials
No documentation available.