Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Terminal Block
-
Output Termination Type
Terminal Block
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground), Three Phase
Electrical Characteristics
-
Overvoltage Category
II
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
4.3, 4.7
-
Current Rating (A)
7, 16, 30, 42, 55, 75, 100, 130, 180
-
Operating Voltage (VAC)
480, 520
Body Features
-
Product Weight (g)
500, 600, 800, 1200, 1400, 2000, 2700, 4300, 4500
-
Product Weight (oz)
17.63, 21.16, 28.21, 42.32, 49.38, 70.54, 95.23, 151.67, 158.73
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
40, 45, 50, 80, 85, 90, 120
-
Product Width (in)
1.57, 1.77, 1.96, 3.14, 3.34, 3.54, 4.72
-
Product Length (mm)
160, 220, 240, 280, 350
-
Product Length (in)
6.29, 8.66, 9.44, 11.02, 13.77
-
Product Height (mm)
70, 85, 90, 135, 150, 170
-
Product Height (in)
2.75, 3.34, 3.54, 5.31, 5.9, 6.69
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Active Air Cooling, Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP20
Reference Number
-
TE Internal Number
CAT-P99-F3258