Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Terminal Block
-
Output Termination Type
Terminal Block
Configuration Features
-
Wiring Configuration
DELTA (3 wire + ground)
Electrical Characteristics
-
Overvoltage Category
II
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.6, .9, 1.3
-
Current Rating (A)
8, 16, 25, 36, 64, 80, 120, 160
-
Operating Voltage (VAC)
520
Body Features
-
Product Weight (g)
600, 700, 1100, 1200, 2300, 3500, 4700, 5700
-
Product Weight (oz)
21.16, 24.69, 38.8, 42.32, 81.13, 123.45, 165.78, 201.06
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
82, 90, 115, 135, 140, 160
-
Product Width (in)
3.22, 3.54, 4.52, 5.31, 5.51, 6.29
-
Product Length (mm)
115, 120.9, 155, 179, 251, 255
-
Product Length (in)
4.52, 4.75, 6.1, 7.04, 9.88, 10.03
-
Product Height (mm)
70, 85, 115, 125, 130
-
Product Height (in)
2.75, 3.34, 4.52, 4.92, 5.11
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-2
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP20
Reference Number
-
TE Internal Number
CAT-P99-F3256