Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Terminal Block
-
Output Termination Type
Terminal Block
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
II
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
10.5
-
Current Rating (A)
25, 50, 80, 110, 150, 230
-
Operating Voltage (VAC)
520
Body Features
-
Product Weight (g)
2400, 2700, 5000, 6100, 6300, 13300
-
Product Weight (oz)
84.65, 95.23, 176.36, 215.17, 222.22, 469.14
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
129, 140
-
Product Width (in)
5.07, 5.51
-
Product Length (mm)
214, 221, 300
-
Product Length (in)
8.42, 8.7, 11.81
-
Product Height (mm)
64, 140
-
Product Height (in)
2.51, 5.51
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP20
Reference Number
-
TE Internal Number
CAT-P99-F3120