Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Busbar, Ring Terminal, Terminal Block
-
Output Termination Type
Busbar, Ring Terminal, Terminal Block
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
II
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
6.8, 9.3, 10
-
Current Rating (A)
35, 50, 80, 110, 150, 200, 230, 300
-
Operating Voltage (VAC)
520
Body Features
-
Product Weight (g)
2300, 3400, 4250, 5000, 5200, 5400, 8500, 9100, 9200, 11800
-
Product Weight (oz)
81.13, 119.93, 149.91, 176.36, 183.42, 190.47, 299.82, 320.99, 324.52, 416.23
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
60, 80, 90, 110, 200
-
Product Width (in)
2.36, 3.14, 3.54, 4.33, 7.87
-
Product Length (mm)
330, 339, 395, 451, 505
-
Product Length (in)
12.99, 13.34, 15.55, 17.75, 19.88
-
Product Height (mm)
150, 185, 200, 220, 240
-
Product Height (in)
5.9, 7.28, 7.87, 8.66, 9.44
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP20
Reference Number
-
TE Internal Number
CAT-P99-F3100