Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Ring Terminal
-
Output Termination Type
Ring Terminal
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
III
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.19, .28, .4
-
Current Rating (A)
10, 20, 30
-
Operating Voltage (VAC)
530
Body Features
-
Product Weight (g)
430, 450, 500
-
Product Weight (oz)
15.16, 15.87, 17.63
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width
63 mm [ 2.48 in ]
-
Product Length
128 mm [ 5.03 in ]
-
Product Height
50 mm [ 1.96 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8-13, UL/IEC 60939-3
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P99-F3040