Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Ring Terminal
-
Output Termination Type
Ring Terminal
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
II
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.1, .4
-
Current Rating (A)
10, 20, 30, 40, 50
-
Operating Voltage (VAC)
520
Body Features
-
Product Weight (g)
560, 580, 740, 980
-
Product Weight (oz)
19.75, 20.45, 26.1, 34.56
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
50, 65
-
Product Width (in)
1.96, 2.55
-
Product Length (mm)
150, 177
-
Product Length (in)
5.9, 6.96
-
Product Height (mm)
78, 84
-
Product Height (in)
3.07, 3.3
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P99-F3026