Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Terminal Block
-
Output Termination Type
Terminal Block
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
II
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.06
-
Current Rating (A)
50, 80, 100, 150
-
Operating Voltage (VAC)
520
Body Features
-
Product Weight (g)
3800, 4600, 5900, 7500
-
Product Weight (oz)
134.04, 162.26, 208.11, 264.55
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
160, 165, 170, 190
-
Product Width (in)
6.29, 6.49, 6.69, 7.48
-
Product Length (mm)
334, 389, 414, 449
-
Product Length (in)
13.14, 15.31, 16.29, 17.67
-
Product Height (mm)
70, 80, 90
-
Product Height (in)
2.75, 3.14, 3.54
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P99-F3021