Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Terminal Block
-
Output Termination Type
Terminal Block
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
II
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
1.75
-
Current Rating (A)
20, 30, 50, 75
-
Operating Voltage (VAC)
520
Body Features
-
Product Weight (g)
562, 740, 1350, 1770
-
Product Weight (oz)
19.82, 26.1, 47.61, 62.43
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
70, 74, 90
-
Product Width (in)
2.75, 2.91, 3.54
-
Product Length (mm)
125, 155, 177
-
Product Length (in)
4.92, 6.1, 6.96
-
Product Height (mm)
64, 67, 85
-
Product Height (in)
2.51, 2.63, 3.34
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
IEC/EN 60939
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P99-F3011