Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Busbar
-
Output Termination Type
Busbar
Electrical Characteristics
-
Overvoltage Category
III
-
Capacitance Cy1
15, 150, 330
-
Capacitance Cy2
15, 330
-
Electrical Resistance to Ground (kΩ)
1.5, 10
-
Current Rating (A)
150, 300, 450, 600
-
Operating Voltage (VDC)
500, 1000
Body Features
-
Product Weight
3000 g [ 105.82 oz ]
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width
163 mm [ 6.41 in ]
-
Product Length
200 mm [ 7.87 in ]
-
Product Height
95 mm [ 3.74 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, EN 60721-3, EN 62109, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P99-F22203040