Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Busbar
-
Output Termination Type
Busbar
Electrical Characteristics
-
Overvoltage Category
II
-
Current Rating (A)
250, 400, 600, 1000, 1500, 2300
-
Operating Voltage (VDC)
1000, 1500
Body Features
-
Product Weight (g)
3020, 3300, 4000, 4150, 4600, 4800, 6750, 6800, 7100, 11500, 11800, 12200, 12350, 18100, 18300
-
Product Weight (oz)
106.52, 116.4, 141.09, 146.38, 162.26, 169.31, 238.09, 239.86, 250.44, 405.65, 416.23, 430.34, 435.63, 638.45, 645.51
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
160, 175, 180, 215, 230
-
Product Width (in)
6.29, 6.88, 7.08, 8.46, 9.05
-
Product Length (mm)
265, 275, 285, 310, 315, 380, 440, 495
-
Product Length (in)
10.43, 10.82, 11.22, 12.2, 12.4, 14.96, 17.32, 19.48
-
Product Height (mm)
135, 140, 150, 160, 165, 200, 210
-
Product Height (in)
5.31, 5.51, 5.9, 6.29, 6.49, 7.87, 8.26
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, EN 60721-3, EN 62109, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P99-F2211