Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Busbar
-
Output Termination Type
Busbar
Electrical Characteristics
-
Overvoltage Category
II
-
Current Rating (A)
250, 400, 600, 1000, 1500, 2300
-
Operating Voltage (VDC)
1000, 1500
Body Features
-
Product Weight (g)
2360, 2550, 3100, 3270, 3800, 4000, 6180, 6400, 11150, 11300, 17400, 17600
-
Product Weight (oz)
83.24, 89.94, 109.34, 115.34, 134.04, 141.09, 217.99, 225.75, 393.3, 398.59, 613.76, 620.82
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
145, 160, 170, 180, 215, 230
-
Product Width (in)
5.7, 6.29, 6.69, 7.08, 8.46, 9.05
-
Product Length (mm)
205, 215, 225, 265, 275, 305
-
Product Length (in)
8.07, 8.46, 8.85, 10.43, 10.82, 12
-
Product Height (mm)
95, 100, 105, 110, 150, 165
-
Product Height (in)
3.74, 3.93, 4.13, 4.33, 5.9, 6.49
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, EN 60721-3, EN 62109, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P99-F2210