Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Busbar, Terminal Block
-
Output Termination Type
Busbar, Terminal Block
Electrical Characteristics
-
Overvoltage Category
II
-
Current Rating (A)
25, 50, 75, 100, 150, 250, 400, 600, 800, 1000, 1500, 2300
-
Operating Voltage (VDC)
1200
Body Features
-
Product Weight (g)
900, 1600, 1700, 2700, 4900, 5000, 6100, 6500, 9300, 9400, 14600, 25000
-
Product Weight (oz)
31.74, 56.43, 59.96, 95.23, 172.84, 176.36, 215.17, 229.28, 328.04, 331.57, 514.99, 881.84
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
80, 95, 125, 140, 180, 190, 200, 250
-
Product Width (in)
3.14, 3.74, 4.92, 5.51, 7.08, 7.48, 7.87, 9.84
-
Product Length (mm)
170, 200, 220, 250, 300, 400
-
Product Length (in)
6.69, 7.87, 8.66, 9.84, 11.81, 15.74
-
Product Height (mm)
65, 80, 95, 110, 115, 140, 150, 180
-
Product Height (in)
2.55, 3.14, 3.74, 4.33, 4.52, 5.51, 5.9, 7.08
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-2
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, EN 60721-3, EN 62109, IEC/EN 60939, UL 1283
-
IP Rating
IP00, IP20
Reference Number
-
TE Internal Number
CAT-P99-F2200