Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
FASTON, Ring Terminal, Terminal Block
-
Output Termination Type
FASTON, Ring Terminal, Terminal Block
Electrical Characteristics
-
Inductance L1 (µH)
.06, 3
-
Overvoltage Category
II
-
Capacitance Cx1
220
-
Capacitance Cy1
1.5, 15
-
Current Rating (A)
3, 4, 6, 8, 10, 12, 15, 16, 20, 25, 30, 36, 50, 55, 64, 80, 110, 180
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
0, .1, .2, .3, 3.8, 4.4, 4.9, 5.4, 11, 420
-
Operating Voltage (VAC)
250, 440, 520
Body Features
-
Product Weight (g)
150, 210, 230, 250, 290, 380, 440, 575, 700, 1100, 1200, 1300, 1320, 1400, 1500, 1600, 1700, 4300, 4400, 5600, 5800, 13000
-
Product Weight (oz)
5.29, 7.4, 8.11, 8.81, 10.22, 13.4, 15.52, 20.28, 24.69, 38.8, 42.32, 45.85, 46.56, 49.38, 52.91, 56.43, 59.96, 151.67, 155.2, 197.53, 204.58, 458.56
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
43, 45, 54, 55, 55.25, 65, 80, 105, 115, 150, 158.6, 170, 180
-
Product Width (in)
1.69, 1.77, 2.12, 2.16, 2.17, 2.55, 3.14, 4.13, 4.52, 5.9, 6.24, 6.69, 7.08
-
Product Length (mm)
85, 103, 120, 138.5, 138.8, 150, 152, 172.3, 203.7, 205, 234, 250, 293.6, 428, 526
-
Product Length (in)
3.34, 4.05, 4.72, 5.45, 5.46, 5.9, 5.98, 6.78, 8.01, 8.07, 9.21, 9.84, 11.55, 16.85, 20.7
-
Product Height (mm)
40.3, 40.5, 50.5, 51, 57, 57.6, 60, 107, 126, 130, 136, 156
-
Product Height (in)
1.58, 1.59, 1.98, 2, 2.24, 2.26, 2.36, 4.21, 4.96, 5.11, 5.35, 6.14
Usage Conditions
-
Operating Temperature Range (°C)
-25 – 85, -25 – 100
-
Operating Temperature Range (°F)
-13 – 185, -13 – 212
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0, UL 94V-2
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00, IP20
Reference Number
-
TE Internal Number
CAT-P97-F350