Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
FASTON
-
Output Termination Type
FASTON
Electrical Characteristics
-
Inductance L1 (µH)
.66, .77, 2, 9.5
-
Overvoltage Category
II
-
Capacitance Cx1
100
-
Capacitance Cy1
2.2
-
Current Rating (A)
1, 3, 6, 10
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
340
-
Operating Voltage (VAC)
230
Body Features
-
Product Weight
160 g [ 5.64 oz ]
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width
69 mm [ 2.71 in ]
-
Product Length
70 mm [ 2.75 in ]
-
Product Height
30.3 mm [ 1.19 in ]
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P97-F343