Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
IEC
-
Output Termination Type
FASTON, Terminal Block, Threaded Stud
Electrical Characteristics
-
Overvoltage Category
II
-
Current Rating (A)
10, 20
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.35
-
Operating Voltage (VAC)
250
Body Features
-
Product Weight (g)
460, 483, 493
-
Product Weight (oz)
16.22, 17.03, 17.39
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width
73 mm [ 2.87 in ]
-
Product Length
184.7 mm [ 7.27 in ]
-
Product Height
35 mm [ 1.37 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P97-F266