Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
FASTON, Litz Wire, Ring Terminal, Terminal Block, Threaded Stud
-
Output Termination Type
FASTON, Litz Wire, Ring Terminal, Terminal Block, Threaded Stud
Electrical Characteristics
-
Inductance L1 (µH)
.9, 1.5, 2.4, 4, 8.3
-
Overvoltage Category
II
-
Capacitance Cx1
1
-
Capacitance Cy1
4.7, 10
-
Current Rating (A)
10, 15, 20, 25, 32
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
.45
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.87
-
Operating Voltage (VAC)
277
Body Features
-
Product Weight (g)
240, 250, 260, 270, 380, 390, 400, 440
-
Product Weight (oz)
8.46, 8.81, 9.17, 9.52, 13.4, 13.75, 14.1, 15.52
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
59, 73
-
Product Width (in)
2.32, 2.87
-
Product Length (mm)
97.7, 108, 109.4
-
Product Length (in)
3.84, 4.25, 4.3
-
Product Height
35 mm [ 1.37 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8-13, GB/T 15287, UL/IEC 60939-3
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P97-F2500