Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Ring Terminal
-
Output Termination Type
Ring Terminal
Electrical Characteristics
-
Inductance L1 (µH)
.94, 1.84, 4.9, 10.5
-
Overvoltage Category
II
-
Capacitance Cx1
.47
-
Capacitance Cy1
3.3, 4.7
-
Current Rating (A)
6, 10, 16, 20
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
0, .27, .38
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
0, .47, .66
-
Operating Voltage (VAC)
250
Body Features
-
Product Weight (g)
210, 220
-
Product Weight (oz)
7.4, 7.76
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width
51 mm [ 2 in ]
-
Product Length
103 mm [ 4.05 in ]
-
Product Height
38 mm [ 1.49 in ]
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P97-F2450