Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Terminal Block
-
Output Termination Type
Terminal Block
Electrical Characteristics
-
Inductance L1 (µH)
3, 4.2, 8
-
Overvoltage Category
II
-
Capacitance Cx1
3.3
-
Capacitance Cy1
33, 100
-
Current Rating (A)
6, 10, 16
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
1.49, 4.52, 0
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
2.59, 7.85, 0
-
Operating Voltage (VAC)
250
Body Features
-
Product Weight
400 g [ 14.1 oz ]
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width
58 mm [ 2.28 in ]
-
Product Length
113.5 mm [ 4.46 in ]
-
Product Height
45.4 mm [ 1.78 in ]
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-2
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP20
Reference Number
-
TE Internal Number
CAT-P97-F2415