Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Terminal Block
-
Output Termination Type
Terminal Block
Electrical Characteristics
-
Overvoltage Category
II
-
Current Rating (A)
8, 16, 25, 32, 45, 60, 80, 100
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
1.49
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
2.6
-
Operating Voltage (VAC)
250, 300, 520
Body Features
-
Product Weight (g)
400, 500, 590, 600, 700, 800, 900, 1800, 1900
-
Product Weight (oz)
14.1, 17.63, 20.81, 21.16, 24.69, 28.21, 31.74, 63.49, 67.02
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
93, 115
-
Product Width (in)
3.66, 4.52
-
Product Length (mm)
108, 110, 130, 165
-
Product Length (in)
4.25, 4.33, 5.11, 6.49
-
Product Height (mm)
62, 73, 76, 87, 100
-
Product Height (in)
2.44, 2.87, 2.99, 3.42, 3.93
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0, UL 94V-2
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00, IP20
Reference Number
-
TE Internal Number
CAT-P97-F2410