Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
FASTON, Litz Wire, Threaded Stud
-
Output Termination Type
FASTON, Litz Wire, Threaded Stud
Electrical Characteristics
-
Inductance L1 (µH)
2.8, 3.25, 4.5, 7.8, 9.8, 22
-
Overvoltage Category
II
-
Capacitance Cx1
.33, .47, 1
-
Capacitance Cy1
.47, 4.7
-
Current Rating (A)
1, 3, 6, 10, 12, 16
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
0, .04, .38
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
0, .07, .66, 3.69
-
Operating Voltage (VAC)
250
Body Features
-
Product Weight (g)
145, 200, 205, 250, 270, 390, 470, 590, 600, 605, 628, 640, 647, 654, 750, 840, 1020, 1030, 1045
-
Product Weight (oz)
5.11, 7.05, 7.23, 8.81, 9.52, 13.75, 16.57, 20.81, 21.16, 21.34, 22.15, 22.57, 22.82, 23.06, 26.45, 29.63, 35.97, 36.33, 36.86
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
49.8, 56, 57.5, 84.5
-
Product Width (in)
1.96, 2.2, 2.26, 3.32
-
Product Length (mm)
64.8, 94, 98.5, 130.5, 156
-
Product Length (in)
2.55, 3.7, 3.87, 5.13, 6.14
-
Product Height (mm)
30.3, 40.3, 45.4, 45.5, 57.6
-
Product Height (in)
1.19, 1.58, 1.78, 1.79, 2.26
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P97-F2080