Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
FASTON, Litz Wire, Threaded Stud
-
Output Termination Type
FASTON, Litz Wire, Threaded Stud
Electrical Characteristics
-
Inductance L1 (µH)
.58, .6, .65, .8, .97, 2.5, 12
-
Overvoltage Category
II
-
Capacitance Cx1
.22, .33, .47, 1, 2.2
-
Capacitance Cy1
.47, 4.7, 10
-
Current Rating (A)
1, 3, 6, 10, 12, 16, 20, 30
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
.04, .38, .45, 0
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.07, .66, 1.41, 2.59, 0
-
Operating Voltage (VAC)
250
Body Features
-
Product Weight (g)
90, 95, 100, 102, 105, 113, 115, 120, 175, 180, 190, 210, 240, 260, 376, 480, 684, 860, 950
-
Product Weight (oz)
3.17, 3.35, 3.52, 3.59, 3.7, 3.98, 4.05, 4.23, 6.17, 6.34, 6.7, 7.4, 8.46, 9.17, 13.26, 16.93, 24.12, 30.33, 33.51
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
44.5, 49.8, 54, 56, 84.5
-
Product Width (in)
1.75, 1.96, 2.12, 2.2, 3.32
-
Product Length (mm)
50.5, 64.8, 85, 94, 98.5
-
Product Length (in)
1.98, 2.55, 3.34, 3.7, 3.87
-
Product Height (mm)
29.3, 30.3, 40.3, 45.4, 57.6
-
Product Height (in)
1.15, 1.19, 1.58, 1.78, 2.26
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P97-F2060