Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
FASTON, Litz Wire, Ring Terminal, Threaded Stud
-
Output Termination Type
FASTON, Litz Wire, Ring Terminal, Threaded Stud
Electrical Characteristics
-
Inductance L1 (µH)
2, 4, 8, 8.45, 14, 20
-
Overvoltage Category
II
-
Capacitance Cx1
.22, .33, .47, 1
-
Capacitance Cy1
.47, 2.2, 3.3, 4.7, 10, 47, 68
-
Current Rating (A)
1, 3, 4, 6, 8, 10, 12, 16, 20, 30
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
.04, .18, .27, .38, .45, 2.28, 3.08, 0
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.07, .31, .46, .47, .66, .71, .79, 1.41, 3.4, 3.69, 4.91, 0
-
Operating Voltage (VAC)
250
Body Features
-
Product Weight (g)
58, 60, 63, 65, 70, 85, 87, 92, 95, 100, 103, 105, 110, 112, 120, 170, 175, 185, 190, 196, 200, 210, 225, 226, 231, 240, 250, 265, 285, 288, 310, 326, 346
-
Product Weight (oz)
2.04, 2.11, 2.22, 2.29, 2.46, 2.99, 3.06, 3.24, 3.35, 3.52, 3.63, 3.7, 3.88, 3.95, 4.23, 5.99, 6.17, 6.52, 6.7, 6.91, 7.05, 7.4, 7.93, 7.97, 8.14, 8.46, 8.81, 9.34, 10.05, 10.15, 10.93, 11.49, 12.2
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
32.5, 44.5, 49.8, 54
-
Product Width (in)
1.27, 1.75, 1.96, 2.12
-
Product Length (mm)
43.5, 50, 50.5, 64.8, 85
-
Product Length (in)
1.71, 1.96, 1.98, 2.55, 3.34
-
Product Height (mm)
22.3, 24.3, 30, 30.3, 40.3
-
Product Height (in)
.87, .95, 1.18, 1.19, 1.58
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P97-F2030