Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
FASTON, Litz Wire, Threaded Stud
-
Output Termination Type
FASTON, Litz Wire, Threaded Stud
Electrical Characteristics
-
Inductance L1 (µH)
.6, .7, .8, 1, 2.5, 12
-
Overvoltage Category
II
-
Capacitance Cx1
.1, .47, 1.5
-
Capacitance Cy1
.47, 4.7, 10, 47, 68, 100
-
Current Rating (A)
1, 3, 6, 10, 12, 16, 20, 30, 60
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
0, .04, .38, .46, 2.13, 3.08, 4.52
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
0, .07, .66, .79, 3.69, 4.91, 5.34, 7.23
-
Operating Voltage (VAC)
250
Body Features
-
Product Weight (g)
53, 56, 60, 65, 67, 70, 80, 85, 90, 100, 105, 121, 133, 140, 170, 210, 220, 230, 240, 350, 400, 470, 1100, 1120
-
Product Weight (oz)
1.86, 1.97, 2.11, 2.29, 2.36, 2.46, 2.82, 2.99, 3.17, 3.52, 3.7, 4.26, 4.69, 4.93, 5.99, 7.4, 7.76, 8.11, 8.46, 12.34, 14.1, 16.57, 38.8, 39.5
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
32.5, 44.5, 46.6, 49.8, 56, 84.5
-
Product Width (in)
1.27, 1.75, 1.83, 1.96, 2.2, 3.32
-
Product Length (mm)
43.5, 50.5, 64.8, 71, 94, 99.5
-
Product Length (in)
1.71, 1.98, 2.55, 2.79, 3.7, 3.91
-
Product Height (mm)
24.3, 29.3, 30.3, 45, 45.4, 45.5, 57.6
-
Product Height (in)
.95, 1.15, 1.19, 1.77, 1.78, 1.79, 2.26
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD2
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
IP Rating
IP00
Reference Number
-
TE Internal Number
CAT-P97-F2010