Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
PCB Terminal
-
Output Termination Type
PCB Terminal
Electrical Characteristics
-
Overvoltage Category
II
-
Operating Voltage (Max) (VDC)
75
-
Current Rating (Max) (A)
3, 6.5, 13
Body Features
-
Product Weight (g)
30, 47
-
Product Weight (oz)
1.05, 1.65
-
Product Orientation
Horizontal
Dimensions
-
Product Width (mm)
27.9, 40.6
-
Product Width (in)
1.09, 1.59
-
Product Length (mm)
50.8, 51
-
Product Length (in)
2
-
Product Height (mm)
11.7, 12.7
-
Product Height (in)
.46, .5
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
Pollution Degree
PD2
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-P96-F409