Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
PCB Terminal
-
Output Termination Type
PCB Terminal
Electrical Characteristics
-
Overvoltage Category
II
-
Current Rating (Max) (A)
.5, 1, 3, 6, 8.4
Body Features
-
Product Weight
36 g [ 1.26 oz ]
-
Product Orientation
Vertical
Dimensions
-
Product Width
15 mm [ .59 in ]
-
Product Length
45 mm [ 1.77 in ]
-
Product Height
28 mm [ 1.1 in ]
Usage Conditions
-
Operating Temperature Range
-25 – 100 °C [ -13 – 212 °F ]
Industry Standards
-
Certified To
CSA 22.2 No. 8 1986, IEC/EN 60939, UL 1283
-
Pollution Degree
PD2
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-P96-F406