This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
  • Versatile and easy to use, the connector locks in three reliable ways. The plug is able to latch together with either the cap or header. The CPA – connector position assurance – device locks the cap (or header) and plug together. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • The TPA can support up to 150°C.
  • Each connector offers four keying options, multiple colors, and snagless design, which will promote efficient connections on the assembly line. 
  • Up to 15 positions are offered on 6mm spacing. 
  1. POWER TRIPLE LOCK Application Overview (English)

Learn more about POWER TRIPLE LOCK connector system. This overview explains the assembly sequence of this connector system, the contact crimping sequence, and the OCEAN applicator system.

FAQ

Frequently Asked Questions

Q: What are the operating temperature requirements?

A: The new POWER TRIPLE LOCK connector system offers all V-0 materials, with standard product made from a PBT material, rated at 105°C. For high temperature applications, like cooking, materials are available for 150°C.


Q: What is the benefit of choosing glow wire housings?

A: The POWER TRIPLE LOCK connector system offers glow wire housings that allow manufacturers of home appliances to comply with the IEC 60335-1 standard.

 

Read More: POWER TRIPLE LOCK Connectors FAQs

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Hardware Accessory Function  Position Assurance

  • Connector Hardware Accessory Type  TPA (Terminal Position Assurance)

Configuration Features

  • Number of Positions  2 | 3 | 4 | 5 | 6 | 8 | 10 | 12

Body Features

  • Primary Product Color  Black

  • Primary Product Material  Glass-Filled Nylon

Usage Conditions

  • Operating Temperature (Max)  150 °C [ 302 °F ]

  • Operating Temperature Range  -55 – 150 °C [ -67 – 302 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Glow Wire Rating  High Temperature Part - Not Glow Wire

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  800 | 900 | 1400 | 1500 | 2000 | 2500 | 3000 | 3500

Related Materials

Datasheets & Catalog Pages

POWER TRIPLE LOCK is a trademark.