This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity (TE) POWER TRIPLE LOCK connector  system offers high performance with a functional design. From the audible lock to the many added customer benefits, the POWER TRIPLE LOCK connector system has been specifically developed for better power and signal applications. For 3-in-1 reliability, the system offers 3 enhanced methods of connectivity, making your design connections better in every way. It locks in three ways

Product Features

  • Versatile and easy to use, the connector locks in three reliable ways. The header latches together with the plug. The CPA – connector position assurance – device locks the header and plug together. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Three material options support standard 105°C, high temperature 150°C and glow wire applications. 
  • The plug mates with the header to form an audible 'click', which reassures users the connectors are secure. 
  • Each connector offers four keying options, multiple colors, and snagless design, which will promote efficient connections on the assembly line. 
  • Up to 15 positions are offered on 6mm spacing. 
  1. POWER TRIPLE LOCK Application Overview (English)

Learn more about POWER TRIPLE LOCK connector system. This overview explains the assembly sequence of this connector system, the contact crimping sequence, and the OCEAN applicator system.

FAQ

Frequently Asked Questions

Q: What are the operating temperature requirements?

A: The new POWER TRIPLE LOCK connector system offers all V-0 materials, with standard product made from a PBT material, rated at 105°C. For high temperature applications, like cooking, materials are available for 150°C.


Q: What is the benefit of choosing glow wire housings?

A: The POWER TRIPLE LOCK connector system offers glow wire housings that allow manufacturers of home appliances to comply with the IEC 60335-1 standard.

 

Read More: POWER TRIPLE LOCK Connectors FAQs

Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Operating Voltage (VAC) 600

  • Operating Voltage (VDC) 600

Contact Features

  • Contact Type  Receptacle

  • Contact Mating Area Plating Material  Tin (Sn)

  • Wire Contact Termination Area Plating Material  Pre-Tin

  • Contact Retention Within Housing  Without

  • Contact Base Material  Copper Alloy | Phosphor Bronze

  • Contact Current Rating (Max) (A) 7.2 | 8 | 9 | 10 | 12 | 15 | 16 | 20

  • Mating Tab Width  2.7 mm [ .106 in ]

  • Mating Tab Thickness  1.63 mm [ .064 in ]

  • Wire Contact Termination Area Plating Thickness (µm) .8 – 1.5 | .8 – 2.5

  • Wire Contact Termination Area Plating Thickness (µin) 31.49 – 98.4 | 31.49 – 59

  • Wire Contact Termination Area Plating Material Finish  Bright | Matte

  • Contact Orientation  Straight

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Wire Insulation Support  With

Dimensions

  • Wire Size (AWG) 12 | 14 | 18 | 19 – 16 | 24 – 20

  • Wire Size (mm²) .2 – .5 | .65 – 1.3 | .8 | .82 | 2 | 3

  • Wire Size (CMA) 1624

  • Compatible Insulation Diameter Range (mm) 1.43 – 2.7 | 2 – 3.3 | 2.4 – 3.3 | 2.4 – 2.7 | 2.65 – 2.95 | 3.4 – 3.7 | 3.85 – 4.25

  • Compatible Insulation Diameter Range (in) .056 – .106 | .079 – .13 | .094 – .13 | .095 – .106 | .103 – .11 | .134 – .146 | .151 – .167

Usage Conditions

  • Operating Temperature Range (°C) -55 – 150 | -55 – 105

  • Operating Temperature Range (°F) -67 – 221 | -67 – 302

Operation/Application

  • Circuit Application  Power

Industry Standards

  • Compatible With Agency/Standards Products  UL | VDE

Packaging Features

  • Packaging Method  Reel

Related Materials

Datasheets & Catalog Pages

POWER TRIPLE LOCK is a trademark.