This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Product Features

  • Versatile and easy to use, the connector locks in three reliable ways. The plug is able to latch together with either the cap or header. The CPA – connector position assurance – device locks the cap (or header) and plug together. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • POWER TRIPLE LOCK plugs are made with aseveral unique material varieties, including Glow Wire. 
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Each connector offers four keying options, multiple colors, and snagless design, which will promote efficient connections on the assembly line. 
  • Up to 15 positions are offered on 6mm spacing. 
  • Versatile and easy to use, the connector locks in three reliable ways. The plug is able to latch together with either the cap or header. The CPA – connector position assurance – device locks the cap (or header) and plug together. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • The High Temperature plug supports up to 150°C. 
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Each connector offers four keying options, multiple colors, and snagless design, which will promote efficient connections on the assembly line. 
  • Up to 15 positions are offered on 6mm spacing. 
  • Versatile and easy to use, the connector locks in three reliable ways. The plug is able to latch together with either the cap or header. The CPA – connector position assurance – device locks the cap (or header) and plug together. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • The High Temperature plug supports up to 150°C. 
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Each connector offers four keying options, multiple colors, and snagless design, which will promote efficient connections on the assembly line. 
  • Up to 15 positions are offered on 6mm spacing. 
    1. POWER TRIPLE LOCK Application Overview (English)

    Learn more about POWER TRIPLE LOCK connector system. This overview explains the assembly sequence of this connector system, the contact crimping sequence, and the OCEAN applicator system.

    FAQ

    Frequently Asked Questions

    Q: What are the operating temperature requirements?

    A: The new POWER TRIPLE LOCK connector system offers all V-0 materials, with standard product made from a PBT material, rated at 105°C. For high temperature applications, like cooking, materials are available for 150°C.


    Q: What is the benefit of choosing glow wire housings?

    A: The POWER TRIPLE LOCK connector system offers glow wire housings that allow manufacturers of home appliances to comply with the IEC 60335-1 standard.

     

    Read More: POWER TRIPLE LOCK Connectors FAQs

    Features

    Please review product documents or contact us for the latest agency approval information.  

    Product Type Features

    • Connector Product Type  Housing

    • Connector & Housing Type  Plug

    • Connector System  Wire-to-Wire

    • Sealable  No

    • Connector & Contact Terminates To  Wire & Cable

    Configuration Features

    • Number of Positions  2 | 3 | 4 | 5 | 6 | 8 | 9 | 10 | 12 | 15

    • Number of Rows  1 | 2 | 3

    • Number of Power Positions  2 | 3 | 4 | 5 | 6 | 8 | 9 | 10 | 12 | 15

    Electrical Characteristics

    • Operating Voltage (VDC) 600

    • Operating Voltage (VAC) 600

    Body Features

    • Primary Product Color  Brown | Gray | Green | Orange

    • Connector & Keying Code  A | B | C | D

    • Cable Exit Angle (°) 180

    Contact Features

    • Contact Layout  Inline | Matrix

    • Contact Retention Within Housing  Without

    • Contact Type  Receptacle

    Termination Features

    • Termination Method to Wire & Cable  Crimp

    Mechanical Attachment

    • Panel Mount Feature  Without

    • Connector Mounting Type  Free-Hanging (In-Line)

    Housing Features

    • Centerline (Pitch)  6 mm [ .236 in ]

    • Housing Material  Nylon GF

    Dimensions

    • Connector Height  16.3 mm [ .642 in ]

    • Row-to-Row Spacing  8.1 mm [ .319 in ]

    Usage Conditions

    • Operating Temperature Range  -55 – 140 °C [ -67 – 284 °F ]

    Operation/Application

    • Circuit Application  Power

    Identification Marking

    • Circuit Identification Feature  With

    Industry Standards

    • Compatible With Approved Standards Products  UL E28476

    • UL Rating  Recognized

    • Compatible With Agency/Standards Products  UL | VDE

    • UL Flammability Rating  UL 94V-0

    • Glow Wire Rating  GWT 750°C (Without Flame)

    Packaging Features

    • Packaging Method  Carton

    Related Materials

    Datasheets & Catalog Pages

    POWER TRIPLE LOCK is a trademark.