This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

TE Connectivity (TE) POWER TRIPLE LOCK connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the POWER TRIPLE LOCK connector system has been specifically developed for better power and signal applications.

Product Features

  • Locks in three ways: Cap (or header) and plug latch together. The CPA – connector position assurance – device locks the cap (or header) and plug together. The TPA – terminal position assurance – device helps assure terminals are fully seated and remain that way. 
  • Three material options support standard 105°C, high temperature 150°C and glow wire applications. 
  • Audible ‘click’ latch provides positive feedback when cap and plug are mated, while surrounding ribs help prevent wire snags .
  • Four keying options, multiple colors and snagless design features help assure fast, accurate connections on the assembly line. 
  • Up to 15 positions are offered on 6mm spacing. 
  1. POWER TRIPLE LOCK Application Overview (English)

Learn more about POWER TRIPLE LOCK connector system. This overview explains the assembly sequence of this connector system, the contact crimping sequence, and the OCEAN applicator system.

FAQ

Frequently Asked Questions

Q: What are the operating temperature requirements?

A: The new POWER TRIPLE LOCK connector system offers all V-0 materials, with standard product made from a PBT material, rated at 105°C. For high temperature applications, like cooking, materials are available for 150°C.


Q: What is the benefit of choosing glow wire housings?

A: The POWER TRIPLE LOCK connector system offers glow wire housings that allow manufacturers of home appliances to comply with the IEC 60335-1 standard.

 

Read More: POWER TRIPLE LOCK Connectors FAQs

Features

Please review product documents or contact us for the latest agency approval information.  

Detailed product features are not currently available online. 

Related Materials

Datasheets & Catalog Pages

POWER TRIPLE LOCK is a trademark.