This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity (TE) POWER TRIPLE LOCK connector system offers  high performance with a functional design. From the audible lock to the many added customer benefits, the POWER TRIPLE LOCK connector system has been specifically developed for better power and signal applications. For 3-in-1 reliability, the system offers 3 enhanced methods of connectivity, making your design connections better in every way. It locks in three ways. 

Product Features

  • Versatile and easy to use, the connector locks in three reliable ways. The header latches together with the plug. The CPA – connector position assurance – device locks the header and plug together. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • The High Temperature header supports up to 150°C. 
  • The plug mates with the header to form an audible 'click', which reassures users the connectors are secure. 
  • Each connector offers four keying options, multiple colors, and snagless design, which will promote efficient connections on the assembly line. 
  • Up to 15 positions are offered on 6mm spacing. 
  1. POWER TRIPLE LOCK Application Overview (English)

Learn more about POWER TRIPLE LOCK connector system. This overview explains the assembly sequence of this connector system, the contact crimping sequence, and the OCEAN applicator system.

FAQ

Frequently Asked Questions

Q: What are the operating temperature requirements?

A: The new POWER TRIPLE LOCK connector system offers all V-0 materials, with standard product made from a PBT material, rated at 105°C. For high temperature applications, like cooking, materials are available for 150°C.


Q: What is the benefit of choosing glow wire housings?

A: The POWER TRIPLE LOCK connector system offers glow wire housings that allow manufacturers of home appliances to comply with the IEC 60335-1 standard.

 

Read More: POWER TRIPLE LOCK Connectors FAQs

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Header  No

  • Connector Shape  Rectangular

  • PCB Connector Type  PCB Mount Header

  • Connector System  Wire-to-Board

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Connector Product Type  Connector Assembly

Configuration Features

  • Number of Columns  2 | 3 | 4 | 5

  • Number of Loaded Positions  2 | 3 | 4 | 5

  • Connector Contact Load Condition  Fully Loaded

  • PCB Mount Orientation  Right Angle | Vertical

  • Number of Positions  2 | 3 | 4 | 5

  • Number of Rows  1

  • Number of Power Positions  2 | 3 | 4 | 5

Electrical Characteristics

  • Operating Voltage (VAC) 600

  • Operating Voltage (VDC) 600

Body Features

  • Connector & Keying Code  A | B

  • Primary Product Color  Light Gray | Red

Contact Features

  • Contact Size  2.7mm

  • PCB Contact Termination Area Plating Material Finish  Bright

  • Mating Tab Thickness  1.5 mm [ .059 in ]

  • Contact Base Material  Copper Alloy

  • Contact Layout  Inline

  • Mating Tab Width  2.7 mm [ .106 in ]

  • Contact Shape & Form  Rectangular

  • Contact Mating Area Plating Material  Pre-Tin

  • Contact Mating Area Plating Material Finish  Bright

  • Contact Type  Pin

  • Contact Current Rating (Max) (A) 16.5 | 17 | 17.5 | 18 | 18.5 | 19 | 19.5 | 20

  • PCB Contact Termination Area Plating Material  Pre-Tin

Termination Features

  • Termination Post & Tail Length  3.33 mm [ .131 in ]

  • Termination Post & Tail Diameter  1.57 mm [ .062 in ]

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Retention Post

  • Panel Mount Feature  Without

  • PCB Mount Alignment Type  Guide Pin

  • Mating Alignment Type  Keyed | Polarization

  • Mating Retention Type  Latching Feature

  • PCB Mount Alignment  With | Without

  • Mating Retention  With

  • PCB Mount Retention  With | Without

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

Housing Features

  • Mating Entry Location  Side | Top

  • Centerline (Pitch)  6 mm [ .236 in ]

  • Housing Material  Nylon

Dimensions

  • PCB Thickness (Recommended)  1.58 mm [ .062 in ]

  • Connector Length (mm) 15.7 | 21.7 | 27.7 | 33.7

  • Connector Length (in) .618 | .854 | 1.09 | 1.326

  • Connector Height (mm) 14.95 | 18.3

  • Connector Height (in) .588 | .72

  • Connector Width (mm) 14.95 | 16.3

  • Connector Width (in) .588 | .642

Usage Conditions

  • Operating Temperature (Max)  150 °C [ 302 °F ]

  • Operating Temperature Range  -55 – 150 °C [ -67 – 302 °F ]

Operation/Application

  • Circuit Application  Power

Industry Standards

  • Compatible With Approved Standards Products  UL E28476

  • UL Rating  Recognized

  • Compatible With Agency/Standards Products  UL | VDE

  • Glow Wire Rating  GWT 850°C (Flame ≤ 30 sec)

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  72 | 90 | 108 | 112 | 126 | 144

  • Packaging Method  Carton | Tray

Related Materials

Datasheets & Catalog Pages

POWER TRIPLE LOCK is a trademark.