This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Hardware Accessory Function  Latching, Locking & Retention

  • Connector Hardware Accessory Type  Double Lock Plate

Configuration Features

  • Number of Positions  2 | 3 | 4 | 6

Body Features

  • Primary Product Color  Green

  • Primary Product Material  Nylon 6/6

Housing Features

  • Centerline (Pitch)  5 mm [ .196 in ]

Dimensions

  • Product Width  4 mm [ .157 in ]

  • Wire Size (AWG) 24 – 16

  • Product Length (mm) 14.7 | 19.7 | 24.7 | 34.7

  • Product Length (in) .578 | .775 | .972 | 1.36

  • Product Height  6.7 mm [ .264 in ]

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Glow Wire Rating  GWEPT 750°C (Without Flame)

Packaging Features

  • Packaging Method  Bag

  • Packaging Quantity  1000

Related Materials