Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Housing
-
Connector & Housing Type
Plug
-
Connector System
Wire-to-Board
-
Insertion Force Type
Normal
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
2 | 3 | 4 | 6
-
Number of Rows
1 | 2
-
Number of Power Positions
2 | 3 | 4 | 6
-
Number of Signal Positions
0
Electrical Characteristics
-
Operating Voltage (VAC)
300
Body Features
-
Connector & Keying Code
A | B | C | D
-
Primary Product Color
Blue | Natural | Red | Yellow
Contact Features
-
Contact Base Material
Copper Alloy
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Retention Within Housing
With | Without
-
Contact Type
Receptacle
-
Contact Current Rating (Max) (A)
9 | 10
Termination Features
-
Termination Method to Wire & Cable
Crimp
Mechanical Attachment
-
Panel Mount Feature
Without
-
Strain Relief
Without
-
Mating Alignment
With
-
Mating Alignment Type
Keyed
-
Mating Retention Type
Latching Feature
-
Mating Retention
With
-
Connector Mounting Type
Free-Hanging (In-Line)
Housing Features
-
Centerline (Pitch) (mm)
5
-
Centerline (Pitch) (in)
.196 | .197
-
Housing Material
Nylon 6/6 GF | Polyamide
Dimensions
-
Compatible Insulation Diameter Range
1.7 – 3.1 mm [ .067 – .122 in ]
-
Connector Length (mm)
15 | 20 | 25
-
Connector Length (in)
.591 | .787 | .984
-
Connector Width
16.2 mm [ .638 in ]
-
Connector Height (mm)
9.6 | 15.8
-
Connector Height (in)
.378 | .622
-
Row-to-Row Spacing
6.2 mm [ .244 in ]
-
Wire Size (AWG)
24 – 16
-
Wire Size (mm²)
.205 – 1.31
-
Wire Size (CMA)
434.18 – 2466.91
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 105 | -30 – 105
-
Operating Temperature Range (°F)
-40 – 221 | -30 – 221 | -22 – 221
Operation/Application
-
Shielded
No
-
Circuit Application
Power | Power & Signal
Industry Standards
-
Compatible With Approved Standards Products
UL E28476
-
UL Rating
Recognized
-
CSA Rating
LR 7189
-
Compatible With Agency/Standards Products
CSA | UL
-
UL Flammability Rating
UL 94V-0
-
Glow Wire Rating
GWT 750°C (Without Flame) | Standard Part - Not Glow Wire
Packaging Features
-
Packaging Quantity
500
-
Packaging Method
Bag