This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The power double lock connectors are available in wire-to-wire  (including freehanging and panel mount) and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers, and is available in a contact centerline spacing of 3.96 mm for wire-to-wire and centerline spacing of 3.96 mm, 6.5 mm, and 13.00 mm for wire-to-board

Product Feature

  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Power Double Lock tabs are made with several unique material varieties, including Glow Wire and standard temperature models.
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Phosphor bronze with pre-tin plating and designed without lances to prevent entanglement of contacts with one another.
  • UL recognized, CSA certified, and VDE approved.

 

  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability.
  • Power Double Lock tabs are made with several unique material varieties, including Glow Wire and standard temperature models.
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Phosphor bronze with pre-tin plating and designed without lances to prevent entanglement of contacts with one another.
  • UL recognized, CSA certified, and VDE approved.
  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Power Double Lock tabs are made with several unique material varieties, including Glow Wire and standard temperature models.
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Phosphor bronze with pre-tin plating and designed without lances to prevent entanglement of contacts with one another.
  • UL recognized, CSA certified, and VDE approved.
  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Power Double Lock tabs are made with several unique material varieties, including Glow Wire and standard temperature models.
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Phosphor bronze with pre-tin plating and designed without lances to prevent entanglement of contacts with one another.
  • UL recognized, CSA certified, and VDE approved.
  • Features

    Please review product documents or contact us for the latest agency approval information.  

    Product Type Features

    • Hardware Accessory Function  Latching, Locking & Retention

    • Connector Hardware Accessory Type  Double Lock Plate

    Configuration Features

    • Number of Positions  2 | 3 | 4

    Body Features

    • Primary Product Color  Natural

    • Primary Product Material  Glass-Filled PBT | PBT GF

    Dimensions

    • Product Length (mm) 12.1 | 14.7 | 16.1 | 20.1 | 28.7

    • Product Length (in) .476 | .578 | .633 | .791 | 1.12

    • Product Height (mm) 4.45 | 4.9

    • Product Height (in) .175 | .192

    Usage Conditions

    • Operating Temperature (Max)  105 °C [ 221 °F ]

    • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

    Industry Standards

    • UL Flammability Rating  UL 94V-0

    • Glow Wire Rating  Standard Part - Not Glow Wire

    Packaging Features

    • Packaging Method  Bag

    • Packaging Quantity  200 | 300 | 500 | 1000

    Related Materials