This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The power double lock connectors are available in wire-to-wire  (including freehanging and panel mount) and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates,

crimp contacts and PC board pin headers, and is available in a contact centerline spacing of 3.96 mm for wire-to-wire and centerline spacing of 3.96 mm, 6.5 mm, and 13.00 mm for wire-to-board.

Product Features

  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Board-mounted headers are compatible with resin or conformal coatings. 
  • Available in a variety of materials, including standard temperature and Glow Wire models. 
  • Audible click when contact is fully inserted into the housing, which reassures users the connectors are secure. 
  • Phosphor bronze with pre-tin plating and designed without lances to prevent entanglement of contacts with one another.
  • UL recognized, CSA certified, and VDE approved.
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Mixed & Hybrid Header  No

  • Connector Shape  Rectangular

  • PCB Connector Type  PCB Mount Header

  • Connector System  Wire-to-Board

  • Header Type  Fully Shrouded

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Connector Product Type  Connector Assembly

Configuration Features

  • Number of Columns  2

  • Number of Loaded Positions  2

  • Connector Contact Load Condition  Fully Loaded

  • PCB Mount Orientation  Vertical

  • Number of Positions  2

  • Number of Rows  1

  • Number of Power Positions  2

Electrical Characteristics

  • Voltage Rating (Max) (VDC) 300

  • Voltage Rating (Max) (VAC) 300

  • Operating Voltage (VAC) 50

Body Features

  • Primary Product Color  Natural | Red

Contact Features

  • Contact Size  1.5mm

  • PCB Contact Termination Area Plating Material Thickness  1 µm [ 39.37 µin ]

  • PCB Contact Termination Area Plating Material Finish  Matte

  • Mating Tab Thickness  .5 mm [ .02 in ]

  • Contact Base Material  Copper Alloy

  • Contact Underplating Material  Nickel

  • Contact Layout  Inline

  • Mating Tab Width  1.5 mm [ .059 in ]

  • Contact Shape & Form  Rectangular

  • Contact Underplating Material Thickness  .8 – 1.8 µm [ 31.5 – 70.86 µin ]

  • Contact Mating Area Plating Material  Tin (Sn)

  • Contact Mating Area Plating Material Finish  Matte

  • Contact Mating Area Plating Material Thickness  1 µm [ 39.37 µin ]

  • Contact Type  Tab

  • Contact Current Rating (Max) (A) 14

  • PCB Contact Termination Area Plating Material  Tin

Termination Features

  • Rectangular Termination Post & Tail Width  1.1 mm [ .043 in ]

  • Rectangular Termination Post & Tail Thickness  .5 mm [ .02 in ]

  • Termination Post & Tail Length  3.8 mm [ .15 in ]

  • Termination Method to PCB  Through Hole - Solder

Mechanical Attachment

  • PCB Mount Retention Type  Kinked Legs

  • Panel Mount Feature  Without

  • PCB Mount Alignment Type  Boss

  • Mating Alignment Type  Polarization

  • Mating Retention Type  Locking Latch

  • PCB Mount Alignment  With

  • Mating Retention  With

  • PCB Mount Retention  With

  • Connector Mounting Type  Board Mount

  • Mating Alignment  With

Housing Features

  • Mating Entry Location  Top

  • Centerline (Pitch)  3.96 mm [ .156 in ]

  • Housing Material  Nylon 6/6 GF

Dimensions

  • PCB Thickness (Recommended)  1.6 mm [ .063 in ]

  • Connector Length  9.1 mm [ .358 in ]

  • Connector Height  14.6 mm [ .575 in ]

  • Connector Width  10.2 mm [ .402 in ]

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Operation/Application

  • Circuit Application  Power

Industry Standards

  • Compatible With Approved Standards Products  CSA/C22.2 No. 182.3-M1987 | UL E28476

  • Compatible With Agency/Standards Products  CNR | UL | VDE

  • Glow Wire Rating  GWT 750°C (Without Flame)

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  490

  • Packaging Method  Tray

Related Materials