Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Header
No
-
Connector Shape
Rectangular
-
PCB Connector Type
PCB Mount Header
-
Connector System
Wire-to-Board
-
Header Type
Fully Shrouded
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Columns
2 | 3 | 4 | 6
-
Number of Loaded Positions
2 | 3 | 4 | 6 | 8 | 12
-
Connector Contact Load Condition
Fully Loaded
-
PCB Mount Orientation
Vertical
-
Number of Positions
2 | 3 | 4 | 6 | 8 | 12
-
Number of Rows
1 | 2 | 3
-
Number of Power Positions
2 | 3 | 4 | 6 | 8 | 12
Electrical Characteristics
-
Operating Voltage (VAC)
50 | 300
Body Features
-
Primary Product Color
Black | Blue | Natural | Red | Yellow
Contact Features
-
Contact Size
1.5mm
-
PCB Contact Termination Area Plating Material Thickness
1 µm [ 39.37 µin ]
-
PCB Contact Termination Area Plating Material Finish
Matte
-
Mating Tab Thickness
.5 mm [ .02 in ]
-
Contact Base Material
Copper Alloy
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline | Matrix
-
Mating Tab Width
1.5 mm [ .059 in ]
-
Contact Shape & Form
Rectangular
-
Contact Underplating Material Thickness
.8 – 1.8 µm [ 31.5 – 70.86 µin ]
-
Contact Mating Area Plating Material
Tin (Sn)
-
Contact Mating Area Plating Material Finish
Matte
-
Contact Mating Area Plating Material Thickness
1 µm [ 39.37 µin ]
-
Contact Type
Tab
-
Contact Current Rating (Max) (A)
7 | 8 | 9 | 14
-
PCB Contact Termination Area Plating Material
Tin
Termination Features
-
Rectangular Termination Post & Tail Width
1.1 mm [ .043 in ]
-
Rectangular Termination Post & Tail Thickness
.5 mm [ .02 in ]
-
Termination Post & Tail Length
3.8 mm [ .15 in ]
-
Termination Method to PCB
Through Hole - Solder
Mechanical Attachment
-
PCB Mount Retention Type
Kinked Legs
-
Panel Mount Feature
Without
-
PCB Mount Alignment Type
Boss
-
Mating Alignment Type
Polarization
-
Mating Retention Type
Locking Latch
-
PCB Mount Alignment
With
-
Mating Retention
With
-
PCB Mount Retention
With | Without
-
Connector Mounting Type
Board Mount
-
Mating Alignment
With
Housing Features
-
Mating Entry Location
Top
-
Centerline (Pitch) (mm)
3.96 | 6.5 | 7.92
-
Centerline (Pitch) (in)
.156 | .256 | .312
-
Housing Material
Nylon 6/6 GF
Dimensions
-
PCB Thickness (Recommended)
1.6 mm [ .063 in ]
-
Connector Length (mm)
13 | 14.8 | 17 | 17.3 | 18.5 | 25 | 38
-
Connector Length (in)
.512 | .583 | .669 | .681 | .728 | .984 | 1.496
-
Connector Height
14.6 mm [ .575 in ]
-
Row-to-Row Spacing (mm)
4.6 | 6.5
-
Row-to-Row Spacing (in)
.181 | .256
-
Connector Width (mm)
9.1 | 10.2 | 10.8 | 12 | 14.8 | 17.3 | 19.4
-
Connector Width (in)
.358 | .402 | .425 | .472 | .582 | .681 | .764
Usage Conditions
-
Operating Temperature (Max)
105 °C [ 221 °F ]
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Power
Industry Standards
-
Compatible With Approved Standards Products
CSA/C22.2 No. 182.3-M1987 | UL 1977 | UL E28476
-
Compatible With Agency/Standards Products
CNR | CSA | UL | VDE
-
Glow Wire Rating
GWEPT 750°C (Without Flame) | GWT 750°C (Without Flame) According IEC 60335-1 Edition 06/2001 | Standard Part - Not Glow Wire
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Quantity
77 | 119 | 168 | 180 | 182 | 240 | 259 | 272 | 340 | 392
-
Packaging Method
Box | Tray