Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement
1 Form A SPST-NO
Electrical Characteristics
-
Isolation Voltage (Vrms)
4000
-
Input Voltage Range (VDC)
3 – 15 | 4 – 15
-
Load Voltage Rating (Vrms)
12 – 280 | 48 – 660
-
Load Voltage Rating (VDC)
12 – 280 | 48 – 660
Body Features
-
Device Package Style
SIP
-
Product Weight
11 g [ .4 oz ]
Termination Features
-
Terminal Configuration
Solder Pins
-
Relay Connection Type
PCB Termination
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Length
43.1 mm [ 1.7 in ]
-
Product Width
7.6 mm [ .3 in ]
-
Product Height
25.4 mm [ 1 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 80 °C [ -22 – 176 °F ]
Operation/Application
-
Input Voltage Type
DC
-
Output Switching
Random | Zero
-
Load Voltage Type
AC