Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Solid State Relay Type
I/O Module Relay
Configuration Features
-
Contact Arrangement
1 Form A SPST-NO
Electrical Characteristics
-
Isolation Voltage (Vrms)
4000
-
Input Voltage Range (VDC)
3 – 8 | 9 – 18 | 18 – 32
-
Load Current Rating (mA)
5
-
Load Voltage Rating (Vrms)
12 – 140 | 12 – 120 | 24 – 280
Body Features
-
Enclosure Type
Dust Protected
-
Product Weight
35 g [ 1.38 oz ]
Termination Features
-
Terminal Configuration
Solder Pins
-
Relay Connection Type
PCB Termination
Mechanical Attachment
-
Product Mounting Feature Type
Hex Nut
-
Product Mount Type
Board Mount
Dimensions
-
Product Length
42.3 mm [ 1.66 in ]
-
Product Width
15.15 mm [ .596 in ]
-
Product Height
31.7 mm [ 1.24 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 80 °C [ -22 – 176 °F ]
Operation/Application
-
Input Voltage Type
DC
-
Output Switching
Zero
-
Load Voltage Type
AC