Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Terminal Features
Slotted
-
Ring Terminal Product Type
Closed Ring Tongue Terminal | Slotted Ring Tongue Terminal
-
Stud Size
6 |
-
Sealable
No
-
Wire Insulation Support Retention Type
Insulation Support
Electrical Characteristics
Body Features
-
Terminal & Contact Weight (g)
.294 | .637 | .745 | 2.88
-
Terminal & Contact Weight (g)
.294 | .637 | .745 | 2.88
-
Terminal & Contact Weight (oz)
.01 | .022 | .026 | .106
-
Insulation Sleeve Color
Yellow
-
Stripe Color
Yellow
Contact Features
-
Barrel Type
Closed
-
Terminal Orientation
Straight
-
Terminal Plating Material
Tin
Mechanical Attachment
-
Wire Insulation Support
With
Dimensions
-
Wire Size (AWG)
12 – 10 | 16 – 14 | 22 – 16 | 26 – 22
-
Wire Size (mm²)
.1 – .41 | .26 – 1.65 | .262 – 1.65 | 1.04 – 2.62 | 2.62 – 6.64
-
Wire Size (CMA)
202 – 810 | 509 – 3260 | 2050 – 5180 | 5180 – 13100
-
Stud Diameter (mm)
3.68 | 4.34 | 6.73
-
Stud Diameter (in)
.145 | .171 | .265
-
Tongue Thickness
.79 mm [ .031 in ]
-
Product Length (mm)
18.26 | 19.56 | 21.03 | 21.26 | 32.44
-
Product Length (in)
.719 | .77 | .83 | .84 | 1.277
-
Compatible Insulation Diameter (Max) (mm)
2.03 | 2.08 | 3.56 | 7.62
-
Compatible Insulation Diameter (Max) (in)
.08 | .082 | .14 | .3
-
Compatible Insulation Diameter Range (mm)
1.27 – 2.03 | 1.27 – 2.08 | 2.67 – 3.56 | 4.32 – 7.62
-
Compatible Insulation Diameter Range (in)
.05 – .08 | .05 – .082 | .105 – .14 | .17 – .3
Usage Conditions
-
Insulation Option
Partially Insulated
-
Operating Temperature Range
0 – 105 °C [ 0 – 221 °F ]
Operation/Application
-
Compatible With Wire Base Material
Copper
-
Compatible With Wire Plating Material
Tin
Industry Standards
-
Government Qualified Terminal
No
Packaging Features
-
Packaging Quantity
1 | 100 | 500 | 1000
-
Packaging Method
Loose Piece | Tape Mounted