This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Compatible With Discrete Wire Type  Solid | Stranded

  • Wire Insulation Support Retention Type  Insulation Support

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire

Body Features

  • Sleeve Material  Copper

  • Insulation Material  Nylon

  • Sleeve Plating Material  Tin

  • Primary Product Color  Blue | Light Blue | Red

Contact Features

  • Contact Fabrication  Stamped & Formed

  • Crimp Wire Terminal Type  Shur-Plug Receptacle Terminal | Shur-Plug Terminal

  • Mating Tab Width  20.07 mm [ .79 in ]

  • Mating Pin Diameter (mm) 3.18 | 3.43 | 3.96 | 4.09

  • Mating Pin Diameter (in) .125 | .135 | .156 | .161

  • Barrel Type  Closed

  • Terminal Plating Material  Tin

  • Contact Shape & Form  Round

  • Terminal Orientation  Straight

Termination Features

  • Bullet Diameter (in) .945

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Wire Insulation Support  With

Dimensions

  • Compatible Insulation Diameter Range (mm) 2.92 – 4.32 | 2.99 | 3.3 | 3.5 | 4 | 4.32

  • Compatible Insulation Diameter Range (in) .115 – .17 | .118 | .13 | .138 | .157 | .17

  • Wire Size (AWG) 16 – 14 | 17 – 13 | 20 – 16 | 20 – 15

  • Wire Size (mm²) .5 – 1.31 | .5 – 1.6 | .5 – 1.5 | 1 – 2.6 | 1.25 – 2

  • Wire Size (CMA) 1022 – 2583 | 1022 – 3257 | 2048 – 5178 | 2050 – 5180 | 2582 – 4106

  • Barrel Inside Diameter  4.4 mm [ .173 in ]

  • Terminal Material Thickness (mm) .02 | .79

  • Terminal Material Thickness (in) .031 | .406

  • Overall Product Length (mm) 20.07 | 22.7 | 22.9 | 24 | 24.7 | 25

  • Overall Product Length (in) .8 | .9 | .944 | .972 | .983

Usage Conditions

  • Insulation Option  Fully Insulated | Partially Insulated

Packaging Features

  • Packaging Quantity  500 | 1000 | 2500

  • Packaging Method  Box | Carton | Loose Piece

Related Materials
No documentation available.