This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Splice Accessory Type  Splice

  • Splice Type  Butt Splice

  • Sealable  No

Configuration Features

  • Splice Capacity  1

Body Features

  • Insulation Material  Vinyl

  • Terminal & Contact Weight (g) 1.631 | 3.07

  • Terminal & Contact Weight (oz) .058 | .108

Contact Features

  • Contact Base Material  Brass

Housing Features

  • Housing Material  PVC

Dimensions

  • Wire Size (AWG) 22 – 10

  • Wire Size (mm²) .33 – 6

  • Terminal Material Thickness  .81 mm [ .032 in ]

  • Product Length (mm) 53.16 | 66.68

  • Product Length (in) 2.093 | 2.625

Usage Conditions

  • Insulation Option  Fully Insulated

  • Operating Temperature Range  0 – 105 °C [ 32 – 221 °F ]

Industry Standards

  • Compatible With Agency/Standards Products  CSA | RU (UL Component Program)

  • Government Qualified Splice  No

Packaging Features

  • Packaging Quantity  1

  • Packaging Method  Loose Piece

Related Materials