This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Body Features

  • Insulation Material  Nylon

  • Body Plating Material  Tin

Mechanical Attachment

  • Wire Insulation Support  With

Dimensions

  • Compatible Insulation Diameter Range (mm) 2.03 – 3.18 | 2.67 – 3.56

  • Compatible Insulation Diameter Range (in) .08 – .125 | .105 – .14

  • Compatible Insulation Diameter (Max) (mm) 3.18 | 3.56 | 3.81 | 4.32 | 5.84 | 6.35

  • Compatible Insulation Diameter (Max) (in) .125 | .14 | .15 | .17 | .23 | .25

  • Wire Size (AWG) 12 – 10 | 16 – 14 | 22 – 16

  • Wire Size (mm²) .26 – 1.65 | 1.04 – 2.62 | 2.62 – 6.64

  • Wire Size (kcmil) .51 – 3.26 | .561 – 3.26 | 2.05 – 5.18 | 5.17 – 13.1

Usage Conditions

  • Operating Temperature (Max)  105 °C [ 221 °F ]

  • Insulation Option  Partially Insulated

Packaging Features

  • Packaging Quantity  1 | 50 | 100 | 500 | 1000 | 5000

  • Packaging Method  Box | Carton | Loose Piece

Other

  • Barrel Color  Blue | Red | Yellow

Related Materials

Datasheets & Catalog Pages